P1 - Flush Pull

Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.

P1 - Flush Pull

This black ABS body uses a two-piece design to provide ample gripping space with a clean, flush-mount panel presentation.

  • Simple single-hole mounting –flush face slides through panel, cup attaches from back side with concealed self-tapping mounting screws
  • Can be used for lifting, pulling, sliding or pushing doors or drawers
  • Lifting load on pull transfers directly to panel edge
  • UL94-V0 version available
  • Operating Temperature Range: -50ºC (-60ºF) to 60:ºC (140ºF)
  • Multiple models accommodates panels from 1 mm (.04") up to 6.3 mm (.25") thick
  • Provides maximum working load of 1,300 N (300 lbs.) for lifting/pulling applications

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing P1 - Flush Pull

View as Grid List

10 Items

Set Descending Direction
491bcc01f8ab13ea06051fca30175290203352674e30cc0adbbeb71e9d956dac 18.218.155.110
please type in at least 2 letters...
Loading...