H3-66-522-071
Swinghandle Latch, Large Size - 150 mm (5.9 in), Lock/Unlock Handle, Use with Linear Actuator or as Single Point Latch, CH 300 Key DIN, Non-Sealed, Glass filled Nylon, Black
Material | Glass Filled Nylon |
---|---|
Color/Appearance | Black |
Locking Option | CH 300 Key DIN |
Latching Points | Single or Three - Point |
Secondary Padlock Hasp | No |
Type | Large - 150 mm (5.9 in) |
Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
Write Your Own Review