H3-50-320-044
Swinghandle Latch, Without Padlock Hasp, Use with Linear Actuator, Non-Locking with detent, Non-Sealed, Zinc Alloy, Satin Chrome Plated
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Satin |
Sealed | No |
Locking Option | Non-Locking with detent |
Size Series | Medium Size |
Secondary Padlock Hasp | No |
Class | H3 - Swinghandle Cam Latch |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
Write Your Own Review