H3-50-101-044
Swinghandle Latch, Medium Size - 125 mm (4.92 in), Without Padlock Hasp, Use with Linear Actuator, CH 751 Key (2 Keys Included), Non-Sealed, Zinc Alloy, Satin Chrome Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Satin |
| Sealed | No |
| Locking Option | CH 751 Key (2 Keys Included) |
| Actuator Type | Cylinder Lock |
| Size Series | Medium Size |
| Latching Points | Single or Three - Point |
| Secondary Padlock Hasp | No |
| Type | Medium - 125 mm (4.92 in) |
| Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.