GA-704-81-M030
Gasket, Press-In Profile, Non-Vented, EPDM Sponge Rubber, Black, 3m Length
Vented | No |
---|---|
Material | EPDM |
Finish | Natural |
Color/Appearance | Black |
Installation | Press-in |
Class | GA - Gaskets |
Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.
Write Your Own Review