GA-206-82V-M500
Gasket, Clip-On Profile, Vented, EPDM Sponge Rubber, Black, 50m Length
| Vented | Yes |
|---|---|
| Underwriters Laboratory (UL) Rating | JMLU2, UL 94-HB |
| Material | EPDM |
| Finish | Natural |
| Color/Appearance | Black |
| Installation | Clip-on |
| Class | GA - Gaskets |
Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review