G7-6A-3P-1
Bi-Stable Hinge
| Material | Acetal Copolymer |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Forward Torque (Nm) | 0.03 |
| Reverse Torque (Nm) | 0.03 |
| Installation | Snap-in |
| Series | Bi-Stable |
| Class | G7 - Bi-Stable Embedded Hinges |
Provide invisible, bi-stable functionality that forces hinged components to drive to one of two fixed positions 180 degrees apart. With “flip style” ease designed specifically for small access doors and covers, the G7 allows customers to integrate reliable door positioning into small molded plastic applications in a manner that is quick, cost effective and user friendly. The compact, tested solution means reduced down time for maintenance and proven performance likely surpassing the lifetime of the application.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review