G6-DHSP-5045
Surface Mount Hinge, 44 mm size, with Mounting Holes, Polyamide, Black
| Material | Polyamide |
|---|---|
| Color/Appearance | Black |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | Strap Hinge |
| Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.