The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
G6-0-1
Hinge Assembly, Free Swinging (No Detents), Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
Black
Mounting Style
Exposed Mount
Installation
Rivet / Screw
Series
Free Operating
Detented Open Angle
Free Swinging (No Detents)
Class
C6/G6 - Detent Hinges
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
872
2026-06-05
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
357
2026-06-05
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
300
2026-06-02
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
249
2026-06-05
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
201
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
121
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Nappco Fastener Company
Dallas, TX USA
77
2026-06-04
southcod@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2026-06-05
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
San Jose CA USA
10
2026-05-08
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
5
2026-06-05
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
4
2026-05-20
info@marek.eu
+420 541 420 811
Clancey Company
Overland Park KS USA
3
2026-06-04
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-06-03
sales@astraindustrial.co.za
0027.11.918.6696
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2026-06-03
INFO@EVAN.COM.CN
86-21-68221637