The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P7 - E1S Inject/Eject Mechanisms
Southco’s line of Ejectors for Solid State Drives includes complete drive ejectors for E1.S drives and motherboard ejectors for M.2 SSDs. Southco’s E1.S ejectors are proven solutions available in 3 widths. Southco’s P7-M.2 SSD motherboard ejector provides tool-free installation, operation and removal of motherboards.
Features and Benefits
Available Options
E1.S Ejectors are proven to meet the Thermal, EMI/ESD, and LED requirements of SSDs
E1.S Ejectors feature die-cast zinc housings and levers for high performance
M.2 Ejectors offer tool-free installation with board thickness tolerance
M.2 Ejectors help reduce or eliminate vibration
E1.S Ejectors are available in 9.5, 15, and 25mm widths
E1.S and M.2 Ejectors offer 3 standard button colors and can be color matched to design requirements
M.2 Ejectors Available in various sizes to accommodate PC boards from 2.45 mm (0.096”) to 6.6 mm (0.26”) thick.
Part number search - Use the filters to find the right part number for your project
You are viewing P7 - E1S Inject/Eject Mechanisms
725e531a69a2da2527f18de1aff3123e7fd1864f24f7a24a8f941ab19a72d1b4
13.59.19.57
please type in at least 2 letters...