The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch (without keeper), Concealed Mount, Large, Rubber, Black
F7-740
Flexible Draw Latch (without keeper), Concealed Mount, Large, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Mounting Style
Concealed Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
200
2024-08-23
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
150
2024-09-12
info@clancey.com
1.800.747.7405
Astra Industrial Innovations
Johannesburg Gauteng South Africa
35
2024-09-13
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
6
2024-09-16
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
4
2024-09-16
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
4
2024-09-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0