The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F7-730
Flexible Draw Latch (without keeper), Front Mount, Large, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1045
2026-08-18
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
510
2026-08-19
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
282
2026-08-19
info@biscoind.com
1.800.323.1232
Ocean Accessories
Guildford CT USA
143
2026-07-22
orders@oceanmark.com
1.203.453.3090
Nappco Fastener Company
Houston, TX USA
46
2026-08-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
39
2026-08-20
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
27
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Marek Industrial, a.s.
Brno CZ
1
2026-08-10
info@marek.eu
+420 541 420 811