The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, Front Mount, Large, Rubber, Black
F7-73
Flexible Draw Latch, Front Mount, Large, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
319
2025-12-12
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
268
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Ocean Accessories
Guildford CT USA
38
2025-12-08
orders@oceanmark.com
1.203.453.3090
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
27
2025-12-16
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2025-12-17
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
4
2025-12-02
Sales@praestmark.dk
0045 38884400
Handy FIX
Warsaw Poland
2
2025-11-18
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
1
2025-12-01
mw@mwfasteners.com
1.514.955.7781