The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch Keeper, Concealed Mount, Nylon, Black
F7-547
Flexible Draw Latch Keeper, Concealed Mount, Nylon, Black
Specifications
Material
Nylon
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Mounting Style
Concealed Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
7962
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
812
2024-04-25
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
804
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
690
2024-04-25
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
80
2024-04-23
sales@austinhardware.com
800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
33
2024-04-25
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
31
2024-04-25
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
9
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
8
2024-04-05
info@marek.eu
+420 541 420 811
All-West Components & Fasteners
AUBURN WA USA
8
2024-04-26
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
6
2024-04-22
info@biotek.hu
+36-1-434-29-00
Clancey Company
Overland Park KS USA
3
2024-04-11
info@clancey.com
1.800.747.7405
Dean Lewis Associates
Hayward CA
2
2024-04-16
sales@deanlewisassociates.com
510-785-9650