F7-52

Flexible Draw Latch, Concealed Mount, Small, Rubber, Black

Request a Quote
Specifications
Material Nylon, Rubber
Finish Natural
Color/Appearance Black
Thread or Hole Type M5 X 0.8
Mounting Style Concealed Mount
Class F7 - Flexible T-Handle Latches

F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure

Write Your Own Review
You're reviewing:Flexible Draw Latch, Concealed Mount, Small, Rubber, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.