The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Screw Assembly, M3 X 0.5, Slotted Recess, Stainless Steel, Passivated
F5-90-406-20
Flush Screw Assembly, M3 X 0.5, Slotted Recess, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Thread or Hole Type
M3 X 0.5
Head Style
Slotted Recess
Class
F5 - Flush Captive Screws
Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
5209
2025-03-25
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
453
2025-03-25
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
400
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
338
2025-03-20
sales@deanlewisassociates.com
510-785-9650
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
53
2025-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
48
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Praestmark A/S
Vedbaek / Denmark
2
2025-03-25
Sales@praestmark.dk
0045 38884400
9b843e8c9297765f710213cd3e3c156ebdc2b9c139a8f7558f4a46b88ef80785
3.21.41.164
please type in at least 2 letters...