F5-60-402-20

Flush Screw Assembly, 4-40 Thread, Slotted Recess, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Thread or Hole Type 4-40
Head Style Slotted Recess
Class F5 - Flush Captive Screws

Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Screw Assembly, 4-40 Thread, Slotted Recess, Stainless Steel, Passivated

9b7a2ba289845337a32fbdfa6b03e318942b334dfd1ea4af707969bd47c90d5e 3.141.104.233
please type in at least 2 letters...
Loading...