F2-30-25

Keeper Assembly

Request a Quote
Specifications
Grip - Maximum (mm) 25.00
Type Keeper
Class F2 - Multi-Point Latching Systems

Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Keeper Assembly

ca8aded013d4de986754b546f0d414318db1ba96a05162289490dd95d480fbb9 3.22.235.243
please type in at least 2 letters...
Loading...