F2-20-11

Multi-Point Latch, Key Locking, Surface Mount, Black

Multi-Point Latch, Key Locking, Surface Mount, Black is available to buy in increments of 50
Request a Quote
Specifications
Access Restriction Key Locking
Latching Points 1, 2 3 or more
Class F2 - Multi-Point Latching Systems

Designed for indoor applications, this latching system is mounted outside the gasket seal and close to the door edge, where it provides lever action and remote compression in a small space. It provides very stylish options in enclosure design, with the use of concealed latching mechanisms and just a slim-profile handle visible outside the enclosure.

Write Your Own Review
You're reviewing:Multi-Point Latch, Key Locking, Surface Mount, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.