EM-10-12-310
Electronic Slide Bolt, Front Mount, Right Bolt Position, 12 Volts, Plastic, Black
| Material | Plastic |
|---|---|
| Color/Appearance | Black |
| Mounting Style | Front Mount |
| Voltage | 12 V |
| Latch Bolt Position | Right |
| Class | EM - E-Keeper Electronic Strike |
This "next-generation" access control solution provides the convenience of electronic access and push-to-close operation in one unit. Its low installed cost, compact design, and versatile installation options make it an easy, affordable solution for new or retrofit applications in a variety of enclosures – large and small
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review