EH-DHIZ-12-6-3
Surface Mount Hinge, 39 mm size, with Stud Mount, Zinc Alloy, Black Powder coated
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Installation | Stud Mount |
| Series | D series |
| Hinge Style | 180° Free-swinging Style |
| Length | 39.00 |
| Class | EH - Surface Mount Hinges |
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.