EH-DHIZ-10039-SPC
Surface Mount Hinge, 100 mm size, with Mounting CSK Holes, Zinc Alloy, Metalic Silver Powder coated
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Metalic Silver |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | 180° Free-swinging Style |
| Length | 100.00 |
| Class | EH - Surface Mount Hinges |
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.