EH-DHFM-60109
Surface Mount Hinge, 60 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Installation | Screw Mount |
| Series | D series |
| Hinge Style | Flat Hinge |
| Length | 60.00 |
| Class | EH - Surface Mount Hinges |
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.