EH-8R-5G-38

Surface Mount Hinge

Request a Quote
Specifications
Material Brass
Finish Chrome Plated
Series In-Line
Class EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
Write Your Own Review
You're reviewing:Surface Mount Hinge

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.