The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
EH-6A-5V5-38
Surface Mount Hinge, 50 mm (1.97 in) size, with Mounting Holes, Zinc Alloy, Chrome Plated
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Installation
Rivet / Screw
Series
50 Series
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
171
2026-04-15
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
89
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Hardware Specialty Co
Marlboro MA USA
71
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
51
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
20
2026-03-25
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2026-04-15
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
3
2026-03-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
1
2026-04-16
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
1
2026-04-15
sales@dbroberts.com
1.800.773.5388