EC-10-610F1-50
Damping Hinge, Asymmetric, Reverse Torque 1.0 N-m (8.8 in-lbf), Heavy Duty Size, Aluminum Alloy, Powder Coat, Black
| Material | Aluminum Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Reverse Torque (Nm) | 1.00 |
| Class | EC - DAMPING SOFT-CLOSE HINGES |
Southco's line of Damping Soft Close Hinges allow lids to gently move to a closed position, eliminating the need for the end user to close the lid or door. It enables users to initiate door closure, then move away, knowing the enclosure will close safely by itself. These damping hinges can be used in conjunction with E6 constant torque hinges to increase the weight or size capacity of the system and create an intuitive hold-open soft-close enclosure.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review