EA-P5-30600
H3-EM Modular Access Control Reader, High Frequency
| Material | Glass Filled Nylon |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Electronic Access |
| Class | H3-EM - Electronic Locking Swinghandle |
One latch can cover all your security needs. Southco’s H3-EM Modular Swinghandle lets you easily choose and change access control options according to your needs. With options for RFID card readers, and beyond, the H3-EM Modular gives you all the security you need, all in one convenient latch.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review