E6-55-540F-10
Constant Torque Hinge, Asy mmetric, 4.520 N⋅m, 3.160 N⋅m, Large Size, Nylon, Natural, White
Material | Nylon |
---|---|
Color/Appearance | White |
Forward Torque (Nm) | 4.52 |
Reverse Torque (Nm) | 3.16 |
Access Restriction | No Restriction |
Torque Type | Asymmetric |
Mounting Style | Front Mount |
Installation | Threadstud and Nut |
Series | Constant Torque |
Size Series | Large Size |
Class | E6/ST - Constant Torque Position Control Hinges |
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
Write Your Own Review