The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Constant Torque Hinge, Sy mmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 2.3 N-m (20 in-lbf), Heavy Duty Size, Aluminum Alloy, Powder Coat, Black
E6-10-620S-50
Constant Torque Hinge, Sy mmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 2.3 N-m (20 in-lbf), Heavy Duty Size, Aluminum Alloy, Powder Coat, Black
Specifications
Material
Aluminum Alloy
Finish
Powder Coat
Color/Appearance
Black
Forward Torque (Nm)
2.26
Reverse Torque (Nm)
2.26
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Heavy Duty
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
480
2026-01-22
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
48
2026-01-19
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
40
2026-01-22
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
16
2026-01-19
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
12
2026-01-22
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
10
2026-01-05
salesmidwest@allegiscorp.com
1-866-378-7550
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2026-01-19
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-01-12
info@zinorm.de
+49 (0) 4102 677 12 0