The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Adjustable Torque Hinge, Sy mmetric, Large Size, Acetal Copolymer, Natural, Black
E6-10-501-20
Adjustable Torque Hinge, Sy mmetric, Large Size, Acetal Copolymer, Natural, Black
Specifications
Material
Acetal Copolymer
Color/Appearance
Black
Forward Torque (Nm)
3.95
Reverse Torque (Nm)
3.95
Access Restriction
No Restriction
Torque Type
Symmetric
Installation
Rivet / Screw
Series
Adjustable Torque
Class
E6 - Adjustable Torque Position Control Hinges
Allow users the flexibility to define and adjust the operating effort required to move or position panels. E6 hinges provide infinite control over door positioning and accommodate variables in enclosure construction - without added hardware or installation costs. Aesthetic designs and concealed mounting hardware options provide a clean presentation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2746
2024-07-15
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1508
2024-07-12
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
1137
2024-07-11
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc.
Kansas City MO USA
513
2024-07-08
sales@austinhardware.com
800-821-3520
TCH Sales Incorporated
Toronto ON Canada
371
2024-07-05
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
310
2024-07-11
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
215
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
150
2024-07-12
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
99
2024-06-18
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
96
2024-07-02
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
71
2024-07-11
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
65
2024-07-05
Sales@ecph.com
1.800.442.3274
Appian Fasteners
Belfast Northern Ireland UK
58
2024-07-11
sales@appianfasteners.com
+44 (0) 2890 301 979
Parsons Aerocessories Limited
Stoney Creek ON CANADA
40
2024-06-28
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
31
2024-07-03
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
29
2024-07-02
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
18
2024-06-17
info@handy-fix.com.pl
0048221277890
Assembly Fasteners Inc.
Apopka FL USA
13
2024-07-11
sales@tropicfast.com
1-800-488-4777
Steeves Agencies Inc
Winnipeg MB CANADA
10
2024-06-24
info@steeves.ca
204.474.1239
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1
2024-07-15
sales@aerospacesw.com
623.582.2779