The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Adjustable Torque Hinge, Sy mmetric, Large Size, Acetal Copolymer, Natural, White
E6-10-501-10
Adjustable Torque Hinge, Sy mmetric, Large Size, Acetal Copolymer, Natural, White
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
White
Forward Torque (Nm)
3.95
Reverse Torque (Nm)
3.95
Access Restriction
No Restriction
Torque Type
Symmetric
Installation
Rivet / Screw
Series
Adjustable Torque
Class
E6 - Adjustable Torque Position Control Hinges
Allow users the flexibility to define and adjust the operating effort required to move or position panels. E6 hinges provide infinite control over door positioning and accommodate variables in enclosure construction - without added hardware or installation costs. Aesthetic designs and concealed mounting hardware options provide a clean presentation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
54
2024-04-25
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
53
2024-04-01
mw@mwfasteners.com
1.514.955.7781
All-West Components & Fasteners
AUBURN WA USA
52
2024-04-26
southco@all-west.com
1.206.762.1875
TCH Sales Incorporated
Toronto ON Canada
50
2024-04-25
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
25
2024-04-26
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2024-04-16
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
7
2024-04-25
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-04-25
Sales@ecph.com
1.800.442.3274
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-04-22
info@biotek.hu
+36-1-434-29-00