The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-416-50
Constant Torque Hinge, Symmetric, Forward Torque 1.8 N-m (16 in-lbf), Reverse Torque 1.8 N-m (16 in-lbf), Large Size, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Forward Torque (Nm)
1.81
Reverse Torque (Nm)
1.81
Access Restriction
No Restriction
Torque Type
Symmetric
Mounting Style
Front Mount
Installation
Rivet / Screw
Series
Constant Torque
Size Series
Large Size
Class
E6/ST - Constant Torque Position Control Hinges
Southco’s line of Constant Torque Position Control Hinges provide constant resistance throughout the entire range of motion, enabling users to easily position doors, display screens and other mounted components and hold them securely at any desired angle – fully opened, fully closed or anywhere in between. Hinges are available in a wide variety of sizes, materials and torque ranges to satisfy application needs across industries.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2280
2026-09-22
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
427
2026-09-21
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
345
2026-09-14
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
313
2026-09-17
info@clancey.com
1.800.747.7405
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
138
2026-09-11
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
68
2026-08-25
sales@zygology.com
+44 (0)1844 266020
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
49
2026-09-21
sales@aerospacesw.com
623.582.2779
Aero Materiel AB
Jonkoping, Sweden
30
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
26
2026-09-21
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
21
2026-09-03
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
17
2026-09-02
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2026-09-22
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
San Antonio, TX USA
12
2026-09-01
southcos@nappco.com
1.800.580.2521
HTF Inc
Frederick MD USA
8
2026-09-08
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co., Ltd
Beijing
5
2026-09-01
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
5
2026-09-01
info@handy-fix.com.pl
0048221277890