The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E6-10-101-30
Adjustable Torque Hinge, Symmetric Torque, Small Size, Acetal Copolymer, Natural, White
Specifications
Material
Acetal Copolymer
Finish
Natural
Color/Appearance
White
Forward Torque (Nm)
0.25
Reverse Torque (Nm)
0.25
Access Restriction
No Restriction
Torque Type
Symmetric
Installation
Threadstud and Nut
Series
Adjustable Torque
Class
E6 - Adjustable Torque Position Control Hinges
Allow users the flexibility to define and adjust the operating effort required to move or position panels. E6 hinges provide infinite control over door positioning and accommodate variables in enclosure construction - without added hardware or installation costs. Aesthetic designs and concealed mounting hardware options provide a clean presentation.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
37
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
36
2026-08-21
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
12
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
7
2026-08-10
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
5
2026-08-21
info@tchweb.com
1.416.299.0089
Praestmark A/S
Vedbaek / Denmark
5
2026-08-21
Sales@praestmark.dk
0045 38884400
Hardware Specialty Co
Marlboro MA USA
4
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
2
2026-08-21
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
2
2026-08-07
info@handy-fix.com.pl
0048221277890
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-08-11
info@chilli.com.cn
86.028.85144919