E5-9A-1002-UU5
Quarter-Turn Cam Latch, Slotted Tool Access, L-Handle, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Head Style | L-Handle |
| Series | 20.1 mm Size |
| Min. Outer Panel Thickness (mm) | 33.00 |
| Max Outer Panel Thickness (mm) | 51.00 |
| Grip - Minimum (mm) | 34.00 |
| Grip - Maximum (mm) | 82.00 |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle