The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, 316 Stainless Steel, Electropolished
E5-9015
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Grip Type
Fixed
Grip - Minimum (mm)
28.00
Grip - Maximum (mm)
30.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
48
2024-11-22
salesmidwest@allegiscorp.com
1-866-378-7550
M.W. Fasteners
Montreal QC Canada
40
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
30
2024-11-06
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
16
2024-11-22
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-11-21
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
2
2024-11-11
sales@zygology.com
+44 (0)1844 266020