E5-9-615-01-10
QUARTER-TURN CAM LATCH, ADJUSTABLE GRIP, KEY-LOCKING (CH751) T-HANDLE, WITHOUT CAM, SEALED, ZINC ALLOY, POWDER COAT, BLACK
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review