E5-9-355-UU1-10

Quarter-Turn Cam Latch, Key Locking (Reversible Key) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Color/Appearance Black
Access Restriction Key Locking
Grip Type Fixed
Head Style Wing
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Key Locking (Reversible Key) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black