The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-305-UU1
Quarter-Turn Cam Latch, Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Head Style
Wing
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2128
2026-02-04
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1396
2026-02-07
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
500
2026-02-06
info@tchweb.com
1.416.299.0089
Appian Fasteners
Belfast Northern Ireland UK
440
2026-02-02
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
91
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
50
2026-02-02
info@clancey.com
1.800.747.7405
Steeves Agencies Inc
Winnipeg MB CANADA
33
2026-01-27
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
21
2026-02-06
Sales@ecph.com
1.800.442.3274
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2026-01-13
info@chilli.com.cn
86.028.85144919
Hardware Specialty Co
Marlboro MA USA
1
2026-02-02
info@hardwarespecialty.com
1.508.481.8622