The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-8019
Quarter-Turn Cam Latch Cam, 36mm (1.42 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
36.00
Grip - Maximum (mm)
38.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
47
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
CASH COMPONENTES
Sao Paulo SP Brasil
40
2026-03-26
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
30
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
30
2026-03-16
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
30
2026-03-18
info@intechbj.com
86-010-83833828
Astra Industrial Innovations
Johannesburg Gauteng South Africa
26
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Zygology Ltd
Oxford UK
2
2026-03-23
sales@zygology.com
+44 (0)1844 266020
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637