The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-8011
Quarter-Turn Cam Latch Cam, 20mm (.79 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Grip Type
Fixed
Grip - Minimum (mm)
20.00
Grip - Maximum (mm)
22.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
150
2026-10-30
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
82
2026-10-14
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
66
2026-10-29
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
52
2026-10-02
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
50
2026-10-26
info@cash.com.br
55.11.3974.8312
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-10-27
sales@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
2
2026-10-30
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
2
2026-10-08
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-10-30
info@zinorm.de
+49 (0) 4102 677 12 0