E5-8-135-UU1

Quarter-Turn Cam Latch, Bellcore 216 Shuttered Recess, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Sealed Yes
Grip Type Fixed
Head Style Bellcore 216
Series 20.1 mm Size, Shutter
Rotation Universal
Compliance Specification Shock and Vibration - EN61373
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, Bellcore 216 Shuttered Recess, Zinc Alloy, Powder Coat, Black