The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Railway Standard, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
E5-6-222-UU1
Quarter-Turn Cam Latch, Railway Standard, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Tool
Grip Type
Fixed
Head Style
Railway Standard
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
500
2025-04-22
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
127
2025-04-16
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
95
2025-04-02
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
32
2025-04-01
info@marek.eu
+420 541 420 811
3a4e72ada6d18d4638ed19a9e74c06b9c7ceb75ebb1110affeb4be3e0d6d9f20
18.226.94.15
please type in at least 2 letters...