The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-135-UU1
Quarter-Turn Cam Latch, Bellcore 216, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
Bellcore 216
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
873
2026-03-28
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
569
2026-03-30
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
410
2026-04-02
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
60
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
46
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
HTF Inc
Frederick MD USA
32
2026-03-12
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
15
2026-03-25
sales@steeves.ca
204.474.1239
Monroe Above Board Electronics
Garland TX USA
11
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Hardware Specialty Co
Marlboro MA USA
8
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0