The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-062-UU1
Quarter-Turn Cam Latch, 3 mm Double Bitted Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Tool
Grip Type
Fixed
Head Style
3 mm Double Bitted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
2236
2026-03-12
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
1500
2026-03-28
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
758
2026-04-02
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
114
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
56
2026-03-30
info@tchweb.com
1.416.299.0089
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
43
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
4
2026-04-03
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239