The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-055-UU1
Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
8 mm Square
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
783
2026-03-21
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
114
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
114
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
56
2026-03-26
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
54
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
39
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
25
2026-03-16
info@handy-fix.com.pl
0048221277890
TCH Sales Incorporated
Toronto ON Canada
4
2026-03-26
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239