The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 7 mm Square Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-045-UU1
Quarter-Turn Cam Latch, 7 mm Square Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
7 mm Square
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
M.W. Fasteners
Montreal QC Canada
116
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Zygology Ltd
Oxford UK
47
2024-11-11
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
30
2024-11-21
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
20
2024-11-21
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-11-21
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
5
2024-10-25
info@biscoind.com
1.800.323.1232
Assembly Fasteners Inc.
Apopka FL USA
1
2024-11-21
sales@tropicfast.com
1-800-488-4777