E5-6-045-520

Quarter-Turn Cam Latch, 7 mm Square Recess, 23mm (.91 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Head Style 7 mm Square
Series 20.1 mm Size, Push to Close
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 21.00
Grip - Maximum (mm) 23.00
Rotation Type B - Turn Counter-Clockwise to Latch
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.