E5-6-0424-UU1
Quarter-Turn Cam Latch, 7 mm Square Recess, Without Cam, Sealed, Stainless Steel, Passivated, 0
Material | Stainless Steel |
---|---|
Finish | Passivated |
Access Restriction | Tool |
Sealed | Yes |
Grip Type | Fixed |
Head Style | 7 mm Square |
Series | 20.1 mm Size |
Min. Outer Panel Thickness (mm) | 1.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 4.00 |
Grip - Maximum (mm) | 42.00 |
Actuator Type | Cylinder Lock |
Compliance Specification | Fire - EN45545 |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review