The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 7 mm Triangle Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-6-025-UU1
Quarter-Turn Cam Latch, 7 mm Triangle Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
7 mm Triangle
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
676
2026-01-08
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
200
2026-01-15
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
114
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
104
2026-01-08
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
100
2026-01-27
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
21
2026-01-31
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
8
2026-01-19
info@marek.eu
+420 541 420 811