E5-6-015-TL0

Quarter-Turn Cam Latch, 8 mm Hex Recess, Spring-return Actuator, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Head Style 8 mm Hex Recess
Series 20.1 mm Size, Push to Close
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 6.00
Rotation Type B - Turn Counter-Clockwise to Latch
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 8 mm Hex Recess, Spring-return Actuator, Sealed, Zinc Alloy, Powder Coat, Black